Nuron
SIW 6AT-22 Mid-Torque impact wrench
מברגה SIW 6AT-22(N) product number: 2365080 #2365080





Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting
- Anvil type: 1/2" friction ring
- Maximum torque: 300 Nm (1); 450 Nm (2)
- Nut busting torque: 650 Nm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
3,793.74 ILS
3,793.74 ILS
/
1 each
Technical Data
Anvil type
1/2" friction ring
Maximum torque
300 Nm (1); 450 Nm (2) 1
Nut busting torque
650 Nm
Full hammering frequency
3500 impacts/minute
Number of gears
2
No load RPM
gear 1: 1550 rpm; gear 2: 1750 rpm
Dimensions (LxWxH)
182 x 72 x 220 mm
Tool body weight
1.8 kg
A-weighted emission sound pressure level
100 dB (A) 2
Rated voltage
21.6 V
- Do not use the tool for applications where an exact torque or maximum torque is specified - there is a risk of over-tightening and damaging the screw or workpiece.
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SIW 6AT-22 (03), Bulgarian, Czech, German, Greek, English, Spanish, French, Hebrew, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Romanian, Slovak, Slovenian, Serbian [ 2.3 MB ]
Features & Applications
Features
- Compatible with the Hilti SI-AT-22 Adaptive Torque module for more controlled fastenings – helps to avoid over- or under-torque. Also compatible with Hilti stud anchors, cast-in anchors, installation systems and other controlled bolting applications
- Faster concrete screw anchor setting from a more compact tool, thanks to the combination of brushless motor and next-generation Nuron batteries
- More durable build – the brushless motor and friction ring anvil contribute to the longevity of our cordless impact wrenches
- Faster anchor setting with more control – two speed settings and an improved LED light mean you can set larger fasteners more quickly and precisely
- More comfortable to use – slimmer, 52 mm shorter and 0.4 kg lighter than its predecessor, helping to delay fatigue when bolting and anchoring all day
Applications
- Setting HUS screw anchors in concrete for baseplates, formwork props, handrails and temporary fixtures (8-16 mm diameter)
- Setting Hilti stud anchors in concrete with Adaptive Torque module (M10-M24)
- Bolting steel for primary and secondary steel structures, handrails, racking and machinery (M10-M20)
- Lag bolting in wood for primary and secondary wood structures, wood roofs or temporary structures (8-16 mm diameter)
- Setting Hilti MT installation system more quickly and safely with Adaptive Torque module
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

