Nuron
SID 4R-22 Right-angle impact driver
מברגת ציר SID 4R-22(N) product number: 2363672 #2363672





Compact, cordless right-angled impact driver for reaching tough to access applications
- Feature: LED light
- Chuck type: 1/4" hexagonal click-in
- No load RPM: gear 1: 1600 rpm; gear 2: 2250 rpm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,613.96 ILS
2,613.96 ILS
/
1 each
Technical Data
Feature
LED light
Chuck type
1/4" hexagonal click-in
No load RPM
gear 1: 1600 rpm; gear 2: 2250 rpm
Maximum torque
31 Nm (1); 98 Nm (2) 1
Full hammering frequency
3800 impacts/minute
Number of gears
2
Dimensions (LxWxH)
438 x 69 x 78 mm
Tool body weight
1.2 kg
A-weighted emission sound pressure level
97 dB (A) 2
Tri. vibr. val for impact tightening of fasteners of the max cap of tool (ah)
17.4 m/s²
Rated voltage
21.6 V
- Do not use the tool for applications where an exact torque or maximum torque is specified - there is a risk of over-tightening and damaging the screw or workpiece.
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SID 4R-22 (01) (ARCNDAENETFIJAKKKOLTLVNORUSVTRUKZHBGCSDEELESFRHEHRHUITNLPLPTROSKSLSR), Arabic, cn, Danish, English, Estonian, Finnish, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Russian, Swedish, Turkish, Ukrainian, Chinese, Bulgarian, Czech, German, Greek, Spanish, French, Hebrew, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Romanian, Slovak, Slovenian, Serbian [ 6.1 MB ]
Features & Applications
Features
- Access to hard to reach spaces where other tools won’t fit
- Reach even further into confined spaces with the longer grip and in-line battery interface
- Quick change ¼” hex chuck allows for the easy input of bits
- Built to last thanks to the more efficient brushless motor, more powerful motor cooling and sealed electronics
- Strong LED light provides more powerful illumination of the work area
Applications
- Self-drilling screws – optimized for drilling through metal, then driving threads to completion
- Wood screws – agile cordless impact driver for attaching wood to your project
- Masonry screws – two gears so torque can be reduced for masonry screws
- Drilling in wood with spade bits such as WDB-S
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
High-performance screwdriver bit with diamond coating and impact zone for use with impact screwdrivers
High-performance bit holder with impact zone for use with impact screwdrivers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
