Nuron
SIW 10-22 ¾” high-torque cordless impact wrench
Cordl. imp. wrench SIW 10-22 3/4" case product number: 2361528 #2361528





Ultimate-class, high-torque cordless impact wrench with ¾” anvil and friction ring for heavy bolting and anchoring
- Anvil type: 3/4" through hole with friction ring
- Maximum torque: 850 Nm (1); 1600 Nm (2)
- Nut busting torque: 2000 Nm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
4,400.00 ILS
4,400.00 ILS
/
1 each
Technical Data
Anvil type
3/4" through hole with friction ring
Maximum torque
850 Nm (1); 1600 Nm (2) 1
Nut busting torque
2000 Nm
Full hammering frequency
2500 impacts/minute
Number of gears
2
No load RPM
gear 1: 1000 rpm; gear 2: 1250 rpm
Dimensions (LxWxH)
217 x 86 x 235 mm
Tool body weight
2.9 kg
A-weighted emission sound pressure level
100 dB (A) 2
- Do not use the tool for applications where an exact torque or maximum torque is specified - there is a risk of over-tightening and damaging the screw or workpiece.
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SIW 10-22 (01), Bulgarian, Czech, German, Greek, English, Spanish, French, Hebrew, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Serbian, Arabic, cn, Danish, Estonian, Finnish, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Swedish, Turkish, Ukrainian, Chinese [ 5.3 MB ]
Features & Applications
Features
- Advanced cordless performance – heavy-duty cordless impact wrench offers higher torque and greater power in a more compact body
- Designed to last – robust brushless motor and ¾” anvil contribute to the durability and consistent performance of our cordless impact wrenches
- More productivity and control – two speed settings and brighter LED light so you can transition easily from heavy to lighter-duty applications
- Less vibration for more user comfort – lower tool vibration enables longer periods of work without user fatigue
- On the Nuron battery platform – cordless tools without compromise, thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow
Applications
- Bolting steel for primary and secondary steel structures, handrails, racking and machinery (up to M30 diameter high-tensile bolts)
- Loosening large rusty bolts for maintenance, operation and repair work
- Setting large diameter HUS anchors in concrete for baseplates, formwork props, handrails and temporary fixtures (10-16 mm diameter)
- Lag bolting in wood for primary and secondary wood structures, wooden roofs or temporary structures (12-20 mm diameter)
- Bolting structural steel connections, pipe flanges, equipment, 1/2”to 1 1/8” diameter structural bolts
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Powerful cordless SDS Plus (TE-C) rotary hammer with Active Vibration Reduction and Active Torque Control for concrete drilling and chiseling (Nuron battery platform)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

