Nuron
SID 4-22 Cordless impact driver
SID 4-22 במזוודה(N) product number: 2324271 #2324271




Compact brushless impact driver optimized for more reliable and efficient non-structural fastening in wood and metal (Nuron battery platform)
- Feature: LED light around the chuck
- Chuck type: 1/4" hexagonal click-in
- No load RPM: gear 1: 3000 rpm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,024.60 ILS
2,024.60 ILS
/
1 each
Technical Data
Feature
LED light around the chuck
Chuck type
1/4" hexagonal click-in
No load RPM
gear 1: 3000 rpm
Maximum torque
186 Nm (1) 1
Full hammering frequency
4400 impacts/minute
Number of gears
1
Dimensions (LxWxH)
134 x 68 x 204 mm
Tool body weight
0.852 kg
A-weighted emission sound pressure level
95 dB (A) 2
Tri. vibr. val for impact tightening of fasteners of the max cap of tool (ah)
10.7 m/s²
Rated voltage
21.6 V
- Do not use the tool for applications where an exact torque or maximum torque is specified - there is a risk of over-tightening and damaging the screw or workpiece.
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SID 4-22 (02), Bulgarian, Czech, German, Greek, English, Spanish, French, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Romanian, Slovak, Slovenian, Serbian, Arabic, cn, Danish, Estonian, Finnish, Hebrew, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Russian, Swedish, Turkish, Ukrainian, Chinese [ 4.7 MB ]
pdf Operating Instruction SID 4-22 (02), English, Hebrew [ 835.3 KB ]
Features & Applications
Features
- Economical alternative to the SID 6-22 – SID 4-22 is Hilti’s recommended cordless impact driver if you don’t need to set hundreds of screws per day
- Extra-compact size – at just 134 mm from front to back, this is the ideal impact driver when you need to work in tight spaces
- LED lights around the chuck – four built-in lights for a clearer, glare-free view of your work area
- Ergonomic grip – textured and contoured for more comfortable control, even when working in awkward positions
- Built to last – 1/4" hex click-in chuck, re-engineered gearing, motor cooling and sealed electronics make this our most durable impact driver to date
Applications
- Smaller fastening jobs where time-per-fastening is not your biggest concern – such as formwork, prefab and glazing
- Self-drilling screws – optimized for drilling through metal, then driving threads to completion
- Wood screws – agile cordless impact driver for attaching wood to wood
- Masonry screws – three gears so torque can be reduced for masonry screws such as HRD
- Drilling in wood with spade bits such as WDB-S (max. diameter 25 mm)
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
High-performance screwdriver bit with diamond coating and impact zone for use with impact screwdrivers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
