Nuron
SIW 4AT-22 ½” Cordless impact wrench
Cordl. imp. wrench SIW 4AT-22 1/2" box product number: 2290718 #2290718






Compact-class cordless impact wrench with the ultimate balance of power and handling (Nuron battery platform)
- Anvil type: 1/2" detent pin
- Maximum torque: 90 Nm (1); 135 Nm (2); 213 Nm (3)
- Nut busting torque: 338 Nm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,970.12 ILS
2,970.12 ILS
/
1 each
Technical Data
Anvil type
1/2" detent pin
Maximum torque
90 Nm (1); 135 Nm (2); 213 Nm (3) 1
Nut busting torque
338 Nm
Full hammering frequency
3500 impacts/minute
Number of gears
3
No load RPM
gear 1: 1000 rpm; gear 2: 1500 rpm; gear 3: 2300 rpm
Dimensions (LxWxH)
152 x 68 x 215 mm
Tool body weight
1.03 kg
A-weighted emission sound pressure level
96 dB (A) 2
- Do not use the tool for applications where an exact torque or maximum torque is specified - there is a risk of over-tightening and damaging the screw or workpiece.
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SIW 4AT-22 (01), Bulgarian, Czech, German, Greek, English, Spanish, Estonian, French, Hebrew, Croatian, Hungarian, Italian, Lithuanian, Latvian, Dutch, Polish, Portuguese, Romanian, Slovak, Slovenian, Serbian, Arabic, cn, Danish, Finnish, Japanese, Kazakh, Korean, Norwegian, Russian, Swedish, Turkish, Ukrainian, Chinese [ 5 MB ]
Features & Applications
Features
- The ideal cordless impact wrench for non-structural fastening, such as MEP supports and handrails
- Longer tool lifetime – brushless motor means the impact wrench lasts longer and gets more work done per charge
- Automate precise torquing – add the optional SI-AT-22 Adaptive Torque Module to save time when installing compatible anchors in line with approvals
- Faster anchor setting with more control – three speed settings and improved LED light
- On the Nuron battery platform – cordless impact wrenches without compromise thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow
Applications
- Bolting steel – such as for handrails, racking and machinery (M8-M16 diameter)
- Setting HUS anchors in concrete – such as for baseplates, formwork props, handrails and temporary fixtures (6-8 mm diameter)
- Lag bolting in wood – such as for wooden roofs or temporary structures (8-10 mm diameter)
- Setting wedge anchors in concrete (M8-M16 diameter)
- Driving screws into 8 mm and 10 mm HRD frame anchors in masonry and concrete
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

