Nuron
SIW 8-22 ½” Cordless impact wrench
Cordl. imp. wrench SIW 8-22 1/2" case product number: 2251625 #2251625





Ultimate-class, high-torque cordless impact wrench with 1/2" friction ring anvil for structural bolting and anchoring (Nuron battery platform)
- Anvil type: 1/2" friction ring
- Maximum torque: 600 Nm (1); 1000 Nm (2)
- Nut busting torque: 1650 Nm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
4,709.58 ILS
4,709.58 ILS
/
1 each
Technical Data
Anvil type
1/2" friction ring
Maximum torque
600 Nm (1); 1000 Nm (2) 1
Nut busting torque
1650 Nm
Full hammering frequency
2.950 impacts/minute
Number of gears
2
No load RPM
gear 1: 1250 rpm; gear 2: 1500 rpm
Dimensions (LxWxH)
205 x 80 x 223 mm
Tool body weight
2.4 kg
A-weighted emission sound pressure level
101 dB (A) 2
Rated voltage
21.6 V
- Do not use the tool for applications where an exact torque or maximum torque is specified - there is a risk of over-tightening and damaging the screw or workpiece.
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SIW 8-22 (01), Bulgarian, Czech, German, Greek, English, Spanish, French, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Serbian, Arabic, cn, Danish, Estonian, Finnish, Hebrew, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Swedish, Turkish, Ukrainian, Chinese [ 4.9 MB ]
pdf Operating Instruction SIW 8-22 (01), Hebrew [ 931.5 KB ]
Features & Applications
Features
- Uncompromised cordless power – heavy-duty ½” cordless impact wrench offers higher torque and greater productivity, capable of structural bolting in anchors up to M24
- Durable build – brushless motor and friction ring anvil contribute to the extreme longevity of our cordless impact wrenches
- Faster anchor setting with more control – two speed settings and improved LED light so you can set HUS concrete anchors faster, and maintain better control when working with smaller bolts
- Exceptional ergonomics – slimmer, 45 mm shorter and 0.5 kg lighter than the SIW 9-A22, helping to make your work more comfortable when bolting and anchoring all day
- On the Nuron battery platform – cordless impact wrenches without compromise thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow
Applications
- Bolting steel – such as for primary and secondary steel structures, handrails, racking and machinery (M12–M24 diameter)
- Setting HUS anchors in concrete – such as for baseplates, formwork props, handrails and temporary fixtures (10-14 mm diameter)
- Lag bolting in wood – such as for primary and secondary wood structures, wooden roofs or temporary structures (12-20 mm diameter)
- Bolting steel – structural steel connections, pipe flanges, equipment, A325 bolts (1/2” to 15/16” diameter)
- Setting HUS anchors in concrete – such as for baseplates, formwork props, handrails and temporary fixtures (1/2” to 3/4” diameter)
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

