Nuron
SID 6-22 Cordless impact driver
Cordl. impact driver SID 6-22 case product number: 2247391 #2247391










Power-class cordless impact driver with high-speed brushless motor and precise handling to help you save time on high-volume fastening jobs (Nuron battery platform)
- Feature: LED light ring around the chuck
- Chuck type: 1/4" hexagonal click-in
- No load RPM: gear 1: 1800 rpm; gear 2: 2700 rpm; gear 3: 3600 rpm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,887.44 ILS
2,887.44 ILS
/
1 each
Technical Data
Feature
LED light ring around the chuck
Chuck type
1/4" hexagonal click-in
No load RPM
gear 1: 1800 rpm; gear 2: 2700 rpm; gear 3: 3600 rpm
Maximum torque
150 Nm (1); 300 Nm (2); 300 Nm (3) 1
Full hammering frequency
4250 impacts/minute
Number of gears
3
Dimensions (LxWxH)
138 x 68 x 206 mm
Tool body weight
0.994 kg
A-weighted emission sound pressure level
94 dB (A) 2
Tri. vibr. val for impact tightening of fasteners of the max cap of tool (ah)
13.4 m/s²
Rated voltage
21.6 V
- Do not use the tool for applications where an exact torque or maximum torque is specified - there is a risk of over-tightening and damaging the screw or workpiece.
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SID 6-22 (01), Arabic, cn, Danish, English, Estonian, Finnish, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Russian, Swedish, Turkish, Ukrainian, Chinese, Bulgarian, Czech, German, Greek, Spanish, French, Hebrew, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Romanian, Slovak, Slovenian, Serbian [ 4.8 MB ]
Features & Applications
Features
- Uncompromising speed – the 3600 rpm brushless motor and rapid trigger response help you save time on every single fastening
- Longer battery run time – smart, efficient Nuron 22V batteries work with the brushless motor to deliver our longest ever working time per charge from a cordless impact driver
- Extra-compact size – at just 137 mm from front to back, this is the ideal cordless impact driver when you need power in tight spaces
- LED light ring around the chuck – for a clearer, glare-free view of your work area
- Ergonomic grip – textured and contoured for more comfortable control during long periods of use, or when working overhead
Applications
- Fastening jobs where a minimized time-per-fastening is essential – such as metal deck, stud framing, HVAC, formwork, prefab and glazing
- Self-drilling screws – optimized for drilling through metal, then driving threads to completion
- Wood screws – high-speed cordless impact driver for attaching wood to wood
- Masonry screws – three gears so torque can be reduced for masonry screws such as HRD
- Drilling in wood with spade bits such as WDB-S (max. diameter 25 mm)
Related Products
High-performance set of screwdriver bits with diamond coating and impact zone for use with impact drivers
High-performance screwdriver bit with diamond coating and impact zone for use with impact screwdrivers
High-performance bit holder with impact zone for use with impact screwdrivers
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

