SIW 9-A22 3/4" Cordless impact wrench
SIW 9 A22 CASE(RU) product number: 2107759 #2107759







Ultimate-class 22V high-torque impact wrench with 3/4" through hole anvil for bolting and anchoring
- Anvil type: 3/4" through hole
- Maximum torque: 800 Nm (1)
- Nut busting torque: 875 Nm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
3,684.56 ILS
3,684.56 ILS
/
1 each
Technical Data
Anvil type
3/4" through hole
Maximum torque
800 Nm (1) 1
Nut busting torque
875 Nm
Full hammering frequency
2200 impacts/minute
Number of gears
1
Dimensions (LxWxH)
250 x 92 x 267 mm
Tool body weight
2.86 kg
A-weighted emission sound pressure level
98.5 dB (A) 2
Rated voltage
21.6 V
- Do not use the tool for applications where an exact torque or maximum torque is specified - there is a risk of over-tightening and damaging the screw or workpiece.
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SIW 9-A22 (01), Arabic, cn, Danish, English, Estonian, Finnish, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Russian, Swedish, Turkish, Chinese [ 4.7 MB ]
Features & Applications
Features
- Robust metal gearbox housing for demanding jobsite conditions
- High-strength steel 3/4" square anvil drive with thru-hole retention for long lifetime
- Durable and user-friendly E-spring lets you fit impact sockets in one step
- Low vibration values due to double-hammer gearbox allow long periods of productive work
- Centered balance point for precise handling in all working directions
Applications
- Tightening and releasing M16 to M24 nuts and bolts
- Tightening and releasing 5/8" to 1" nuts and bolts
- Assembling steel profiles, formwork, timber or precast concrete components
- Pre-tightening bolts on the flanges of large-diameter pipes
- Pre-tightening nuts and bolts up to 1-1/4"
Related Products
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


