special
AG 125-SE Angle grinder
משחזת AG 125-8SE product number: 2164256 #2164256


800W slim angle grinder for cutting and grinding (finishing) with discs up to 125 mm
- Disc diameter: 125 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 2 kg
- Max. cutting depth: 34 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
1,213.70 ILS
1,213.70 ILS
/
1 each
Technical Data
Disc diameter
125 mm
Weight according to EPTA-Procedure 01/2003 without battery
2 kg
Max. cutting depth
34 mm
No load RPM
gear 2: 6200 rpm; gear 3: 7400 rpm; gear 4: 8400 rpm; gear 5: 9500 rpm; gear 6: 11500 rpm
Trigger type
lockable on / off
A-weighted emission sound pressure level
88 dB (A) 1
Triaxial vibration value for angle grinding (ah,AG)
4.8 m/s² 2
Disclaimer
Use specific guard depending on selected disc
Rated input power
800 W
Rated input voltage
230 V
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction AG 125-7SE 05, AG 125-8SE 05, Bulgarian, Czech, German, English, Spanish, French, Croatian, Hungarian, Dutch, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Turkish, Serbian, Arabic, cn, Danish, Greek, Estonian, Finnish, Hebrew, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Swedish, Ukrainian, Chinese [ 7.7 MB ]
pdf AG12578SE_2177169_POS1_20170908_HEB (ENHE), English, Hebrew [ 3 MB ]
Features & Applications
Features
- Speed control dial for fine control of polishing and when working on stainless steel
- Convenient and easy to use
- Designed for working comfort – less tiring to use over long periods
- Suitable for finishing grinding and light cutting work
- Slim design featuring an 800W motor
Applications
- Cutting and grinding steel and mineral materials
- Cutting, rough and fine grinding of metals and mineral materials
- Renovating joints
- Grinding stainless steel base material
- Deburring and polishing steel and stainless steel
Related Products
Ultimate thin-kerf stainless steel cutting disc for stainless steel and other metals
Ultimate diamond blade for superior cutting performance in metal and other base materials
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

