AG 125-15DB Angle grinder
משחזת זווית AG 125-15DB product number: 2119053 #2119053





1500W angle grinder with dead man’s switch and brake for maximum safety, for discs up to 125 mm
- Disc diameter: 125 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 2.7 kg
- Max. cutting depth: 34 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,438.00 ILS
2,438.00 ILS
/
1 each
Technical Data
Disc diameter
125 mm
Weight according to EPTA-Procedure 01/2003 without battery
2.7 kg
Max. cutting depth
34 mm
No load RPM
gear 1: 11500 rpm
Trigger type
Dead man
A-weighted emission sound pressure level
91 dB (A) 1
Triaxial vibration value for angle grinding (ah,AG)
4.4 m/s² 2
Disclaimer
Use specific guard depending on selected disc
Rated input power
1500 W
Rated input voltage
230 V
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction AG 125-15DB (04), Bulgarian, Czech, German, Greek, English, Spanish, French, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Romanian, Slovak, Slovenian, Turkish, Serbian [ 5 MB ]
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the disc jams – helping to reduce a common safety hazard
- Hilti Smart Power technology automatically adjusts power output to suit the material being cut – helping to deliver consistently high cutting performance and to protect the motor from overload
- Rugged dust removal hood (optional) for virtually dustless operation and soft grips for greater working comfort
- Ergonomically designed tool for universal use in cutting and grinding
- Quick-acting brake stops the disc within a few seconds – ideal when working in cramped conditions
Applications
- Cutting and grinding steel and mineral materials
- Cutting, rough and fine grinding of metals and mineral materials
- Removing coatings on cement and screed
- Renovating joints
- Working on a wide variety of surfaces and materials
Related Products
Ultimate thin-kerf stainless steel cutting disc for stainless steel and other metals
Ultimate diamond blade for superior cutting performance in metal and other base materials
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

