special
AG 125-19SE Angle grinder





1900W high-performance angle grinder with speed control, for discs up to 125 mm
- Disc diameter: 125 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 2.5 kg
- Max. cutting depth: 34 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,550.36 ILS
2,550.36 ILS
/
1 each
Technical Data
Disc diameter
125 mm
Weight according to EPTA-Procedure 01/2003 without battery
2.5 kg
Max. cutting depth
34 mm
No load RPM
gear 1: 2800 rpm; gear 2: 4300 rpm; gear 3: 5800 rpm; gear 4: 7300 rpm; gear 5: 8800 rpm; gear 6: 11500 rpm
Trigger type
Constant on
A-weighted emission sound pressure level
92 dB (A) 1
Triaxial vibration value for angle grinding (ah,AG)
4.9 m/s² 2
Disclaimer
Use specific guard depending on selected disc
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the disc jams – helping to protect the user from angle grinder kickback
- Consistently high cutting/grinding performance – Hilti Smart Power technology automatically adjusts power output to suit the material, helping to protect against motor overload
- Lower vibration with maximum comfort – non-slip grip area on the back of the tool and soft-grip side handle
- Time-saving cutting and slitting (chasing) in widths up to 25 mm using two discs (DC EX 125/5" slitting hood required, available separately)
- Ergonomically designed tool for universal use in cutting, grinding and slitting
Applications
- Cutting and grinding steel and mineral materials
- Cutting, rough and fine grinding of metals and mineral materials
- Removing coatings on cement and screed
- Renovating joints
- Slitting (chasing) using two discs (DC EX 125/5" slitting hood required, available separately)
For approval or certificate information, please see individual items.
Related Products
Ultimate thin-kerf stainless steel cutting disc for stainless steel and other metals
Ultimate diamond blade for superior cutting performance in metal and other base materials
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


