special
AG 115-D Angle grinder



Slim 850W (230V), 700W (100-110V) angle grinder with dead-man’s switch, for discs up to 115 mm
- Disc diameter: 115 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 2 kg
- Max. cutting depth: 24 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 1,110.88 ILS
Technical Data
Disc diameter
115 mm
Weight according to EPTA-Procedure 01/2003 without battery
2 kg
Max. cutting depth
24 mm
Trigger type
Paddle with deadman
A-weighted emission sound pressure level
93 dB (A) 1
Triaxial vibration value for angle grinding (ah,AG)
6.5 m/s² 2
Disclaimer
Use specific guard depending on selected disc
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Powerful 850W (700W) motor
- Low-profile design for easier access to tight spaces
- Convenient and easy to use
- Designed for working comfort – less tiring to use over long periods
- Dead man’s switch for extra safety
Applications
- Cutting and grinding metals
- Occasional use for cutting and grinding mineral materials
- Mainly finishing applications
For approval or certificate information, please see individual items.
Related Products
Ultimate diamond blade for superior cutting performance in metal and other base materials
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
