Nuron
AG 4D-22 Cordless angle grinder (125 mm)
Cordl. angle grinder AG 4D-22-125 box #2401014
Compact cordless angle grinder with dead man's switch, for cutting and grinding with discs up to 125 mm (Nuron battery platform)
- Rated voltage: 21.6 V
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,900.00 ILS
2,900.00 ILS
/
1 each









