Nuron
AG 4S-22 Cordless angle grinder (125 mm)





Compact cordless angle grinder with adjustable speed and slide switch, for cutting and grinding with discs up to 125 mm (Nuron battery platform)
- Rated voltage: 21.6 V
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 2,600.00 ILS
Technical Data
Rated voltage
21.6 V
Disc diameter
125 mm
Max. cutting depth
34 mm
No load RPM
gear 1: 3100 rpm; gear 2: 3800 rpm; gear 3: 4600 rpm; gear 4: 5500 rpm; gear 5: 6500 rpm; gear 6: 7700 rpm
Trigger type
lockable on / off
Dimensions (LxWxH)
295 x 85 x 135 mm
A-weighted emission sound pressure level
92 dB (A) 1
Triaxial vibration value for angle grinding (ah,AG)
5.3 m/s² 2
Weight according to EPTA-Procedure 01/2003 without battery
2 kg
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction AG 4S-22 (03), Bulgarian, Czech, German, Greek, English, Spanish, Estonian, French, Hebrew, Croatian, Italian, Lithuanian, Latvian, Dutch, Polish, Portuguese, Romanian, Slovenian, Serbian [ 11.2 MB ]
Features & Applications
Features
- More powerful – the brushless motor delivers as much power as a 1000W corded angle grinder for increased productivity
- Comfortable and ergonomic – the slim grip and slide switch help you work more comfortably even during extended use
- Quick-acting brake – stops the disc in under 2 seconds for increased safety
- 3D Active Torque Control (ATC) – for better protection against kickback in any direction
- Digital speed selector – for precise speed control during grinding and polishing applications
Applications
- Cutting and grinding stainless steel and other metals
- Deburring and polishing metal
- Cutting and grinding concrete, masonry, stone, and roof tiles
- Cutting tiles (continuous-rim diamond discs required)
For approval or certificate information, please see individual items.
Related Products
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo