special
GDG 6-A22 Cordless die grinder
Die grinder GDG 6-A22 case product number: 2257605
Variable-speed cordless die grinder with high-performance brushless motor for metal fabrication and architectural metalwork
- Rated voltage: 21,6 V
- Dimensions (LxWxH): 393 x 85 x 125 mm
- A-weighted emission sound pressure level: 76 dB (A)
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
3,362.32 ILS
3,362.32 ILS
/
1 each









