AG 230-20D Angle grinder
Angle grinder AG 230-20D box product number: 2484969 #2484969

2000W angle grinder with dead man’s switch, for cutting and grinding metal with discs up to 230 mm
- Disc diameter: 230 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 5.26 kg
- Max. cutting depth: 68 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,707.24 ILS
2,707.24 ILS
/
1 each
Technical Data
Disc diameter
230 mm
Weight according to EPTA-Procedure 01/2003 without battery
5.26 kg
Max. cutting depth
68 mm
No load RPM
gear 1: 6500 rpm
Trigger type
Paddle with deadman
A-weighted emission sound pressure level
97 dB (A) 1
Triaxial vibration value for angle grinding (ah,AG)
6.2 m/s² 2
Disclaimer
Use specific guard depending on selected disc
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction AG 230-20D (03) (ENHE), English, Hebrew [ 3.7 MB ]
pdf Operating Instruction AG 230-20D (03), Arabic, Bulgarian, Czech, German, Greek, English, Spanish, Estonian, French, Croatian, Hungarian, Italian, Kazakh, Korean, Lithuanian, Latvian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Turkish, Ukrainian [ 5 MB ]
Features & Applications
Features
- Adjustable, three-position side handle – for a secure, comfortable grip when working in any position
- Multi-finger dead man's switch for extra safety
- Spindle lock for fast, easy disc changes
- Carbon brushes – long-lasting and easy to replace on the jobsite
Applications
- Weld grinding and metal preparation
- Cutting and grinding steel and mineral materials
Related Products
Ultimate diamond blade for superior cutting performance in metal and other base materials
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

