AG 230-24D Angle grinder
Angle grinder AG 230-24D box product number: 2484967 #2484967





2400W angle grinder with dead man's switch, rotatable grip and long-lasting carbon brush, for discs up to 230 mm
- Disc diameter: 230 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 6.5 kg
- Max. cutting depth: 68 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
3,173.64 ILS
3,173.64 ILS
/
1 each
Technical Data
Disc diameter
230 mm
Weight according to EPTA-Procedure 01/2003 without battery
6.5 kg
Max. cutting depth
68 mm
No load RPM
gear 1: 6500 rpm
Trigger type
Dead man
A-weighted emission sound pressure level
97 dB (A) 1
Triaxial vibration value for angle grinding (ah,AG)
5.8 m/s² 2
Disclaimer
Use specific guard depending on selected disc
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction AG 230-24D 04, Bulgarian, Czech, German, Greek, English, Spanish, French, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Turkish, Ukrainian, Serbian, Arabic, cn, Danish, Estonian, Finnish, Hebrew, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Swedish, Chinese [ 8.4 MB ]
pdf Operating Instruction AG 230-24D (04), English, Hebrew [ 3.7 MB ]
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the disc jams – helping to reduce a common safety hazard
- Hilti Smart Power technology automatically adjusts power output to suit the material being cut – helping to deliver consistently high cutting performance and to protect the motor from overload
- Active Vibration Reduction (AVR) makes the tool much less tiring to use – helping to increase daily productivity
- Rugged dust removal hood (optional) for virtually dustless operation and soft grips for greater working comfort
- Adjustable side handle – for a secure, comfortable grip when working in any position
Applications
- Cutting and grinding steel and metal
- Cutting concrete
- Slitting for the installation of cable conduits in concrete and brick
Related Products
Ultimate diamond blade for superior cutting performance in metal and other base materials
Dust removal system and components for cutting with Hilti angle grinders
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


