AG 115-S Angle grinder
Angle grinder AG 115-8S product number: 2075668 #2075668



Slim angle grinder 850W (230V), 700W (100-110V) with side switch, for discs up to 115 mm
- Disc diameter: 115 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 2 kg
- Max. cutting depth: 24 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
1,225.36 ILS
1,225.36 ILS
/
1 each
Technical Data
Disc diameter
115 mm
Weight according to EPTA-Procedure 01/2003 without battery
2 kg
Max. cutting depth
24 mm
Trigger type
lockable on / off
A-weighted emission sound pressure level
93 dB (A) 1
Triaxial vibration value for angle grinding (ah,AG)
6.5 m/s² 2
Disclaimer
Use specific guard depending on selected disc
Rated input power
850 W
Rated input voltage
230 V
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction AG 100/115-7/-8 (S/D) (03), Arabic, Bulgarian, cn, Czech, German, Greek, English, Spanish, Estonian, French, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Turkish, Ukrainian, Chinese, Serbian [ 11.7 MB ]
pdf Operating Instruction China RoHS II, cn, English, Chinese [ 5.6 MB ]
Features & Applications
Features
- Powerful 850W (700W) motor
- Low-profile design for easier access to tight spaces
- Convenient and easy to use
- Designed for working comfort – less tiring to use over long periods
- Easy to service and exchange brushes
Applications
- Cutting and grinding metals
- Occasional use for cutting and grinding mineral materials
- Mainly finishing applications
Related Products
Ultimate diamond blade for superior cutting performance in metal and other base materials
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
