SF 2H-A12 Cordless hammer drill driver
Cordl. ham. dr. driver SF 2H-A12 case product number: 2200031 #2200031




Subcompact-class 12V brushless hammer drill driver for when you need access, low weight and high control
- Maximum torque (Soft / Hard Joint): 21 Nm (soft joint), 34 Nm (hard joint)
- No load RPM: gear 1: 400 rpm; gear 2: 1600 rpm
- Chuck clamping range: 1 - 10 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
1,411.92 ILS
1,411.92 ILS
/
1 each
Technical Data
Maximum torque (Soft / Hard Joint)
21 Nm (soft joint), 34 Nm (hard joint)
No load RPM
gear 1: 400 rpm; gear 2: 1600 rpm
Chuck clamping range
1 - 10 mm
Number of gears
2
Torque increments
15
Dimensions (LxWxH)
174 x 68 x 177 mm
Tool body weight
0.877 kg
A-weighted emission sound pressure level
90 dB (A) 1
Rated voltage
10.8 V
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SF 2-A12 02, SF 2H-A12 02, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 7.3 MB ]
Features & Applications
Features
- More compact than ever – the cordless hammer drill driver for working in cramped or hard-to-reach spaces
- Minimized weight – especially when working overhead or bigger jobs, a lighter drill driver is key to sustained productivity
- Upgraded ergonomics – fits firmly in your grip, for more comfortable handling and precise control
- Outsized performance – powerful 1600 rpm drilling speed and 34 Nm hard joint torque, despite the minimized tool size and weight
- Brushless motor – virtually maintenance-free to minimize tool downtime
Applications
- Hammer drilling up to 6 mm diameter in brick, masonry, sand-lime block and aerated concrete
- Installing electrical switches, sockets, pipe rings and other equipment
- Drilling with HSS bits up to 6 mm diameter in metal
- Drilling with auger and spade bits up to 14 mm diameter in wood
- Hole sawing up to 35 mm diameter in metal
Related Products
Professional-performance set of screwdriver bits with torsion zone for soft joint applications
Standard-performance set of screwdriver bits for soft joint applications
Nut setter with non-magnetic / ball-lock screw retention for use with hex-head screws
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Materials and workmanship warranty over the entire life of the tool
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


