UH 700 Hammer drill
Hammer drill UH 700 230V product number: 273742
Corded two-speed, high-torque hammer drill driver for universal use
- Chuck clamping range: 2 - 13 mm
- No load RPM: gear 1: 900 rpm; gear 2: 2500 rpm
- Maximum torque (Soft / Hard Joint): 80 Nm (soft joint)
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
4,146.72 ILS
4,146.72 ILS
/
1 each







