Nuron
SF 8M-22 Cordless drill driver
Cordl. drill driver SF 8M-22 box #2434836




Ultimate cordless drill driver with interchangeable chucks and higher RPM for drilling, driving, and thread tapping in metal (Nuron battery platform)
- Maximum torque (Soft / Hard Joint): 55 Nm (soft joint), 75 Nm (hard joint)
- No load RPM: gear 1: 400 rpm; gear 2: 670 rpm; gear 3: 2100 rpm; gear 4: 3500 rpm
- Chuck clamping range: 2 - 13 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Maximum torque (Soft / Hard Joint)
55 Nm (soft joint), 75 Nm (hard joint)
No load RPM
gear 1: 400 rpm; gear 2: 670 rpm; gear 3: 2100 rpm; gear 4: 3500 rpm
Chuck clamping range
2 - 13 mm
Number of gears
4
Torque increments
15
Dimensions (LxWxH)
216 x 70 x 226 mm
Tool body weight
1.792 kg
A-weighted emission sound pressure level
78 dB (A) 1
Rated voltage
21.6 V
Triaxial vibration value for drilling into metal (ah,D)
1.7 m/s² 2
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SF 8M-22 03, Bulgarian, Czech, German, Greek, English, Spanish, French, Hebrew, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Serbian [ 2.5 MB ]
Features & Applications
Features
- More flexibility and productivity – the interchangeable chuck design helps maximize versatility, with a new right-angle chuck and different chucks that can be swapped out in seconds (thread tapping M3-M16, self-tightening chuck, universal chucks)
- Next-generation performance in metal – the higher 3500 RPM, soft joint torque (60Nm), and four speeds help the SF 8M-22 cordless drill driver handle demanding metal drilling and screwdriving with ease
- Compact and comfortable handling – our shortest drill driver specialized for metal, with a new professional-grade HTX grip for increased control and comfort
- Safer work environments - Active Torque Control (ATC) helps prevent the tool body from uncontrolled spinning if the drill bit sticks, and an LED work light in the base provides a clear view of your work area
- Longer runtime - the powerful battery and brushless motor combine for more drilling and driving per charge at consistently high speeds
Applications
- Drilling in metal with HSS bits up to 20 mm (25/32") diameter
- Drilling in sheet metal up to 3 mm (1/8") thick with step drill bits up to 40 mm (1-9/16") diameter
- Drilling holes in metal using hole saws up to 102 mm (4")
- Thread tapping up to size M16 (approx. 5/8") (square shank bits suitable with thread tap chucks)
- Countersinking in metal up to 31 mm (1-7/32") diameter
Related Products
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Interchangeable right angle chuck for the SF 8M-22 cordless drill driver
Interchangeable thread tap chucks and carrying case for the SF 8M-22 cordless drill driver
Square shank tapping bit set for cutting threads in steel ≤700 N/mm², threads compliant with DIN 371
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

