Nuron
SF 30M-22 Magnetic drill press
Cordl. magnetic drill SF 30M-22 case product number: 2250797
Powerful and cordless mag drill with permanent magnet, for drilling up to 35mm | 1-3/8” diameter holes in steel (Nuron battery platform)
- Chuck type: Quick release 3/4" Weldon
- Maximum torque (Soft / Hard Joint): 45 Nm (soft joint)
- No load RPM: gear 1: 200 rpm; gear 2: 280 rpm; gear 3: 350 rpm; gear 4: 420 rpm; gear 5: 470 rpm; gear 6: 520 rpm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
16,960.00 ILS
16,960.00 ILS
/
1 each








