Nuron
CD 4-22 Cordless caulking dispenser
אקדח איטום CD 4-22(N) product number: 2250117 #2250117




Powerful battery-powered caulking dispenser for a wide variety of sealants, caulks and adhesives (Nuron battery platform)
- Dimensions (LxWxH): 186 x 145 x 247 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,749.64 ILS
2,749.64 ILS
/
1 each
Technical Data
Dimensions (LxWxH)
186 x 145 x 247 mm
Documents
pdf Operating Instruction CD4-22 (02), English, Hebrew [ 1.4 MB ]
pdf Operating Instruction CD 4-22 02, Bulgarian, cn, Czech, German, Greek, English, Spanish, French, Croatian, Italian, Dutch, Polish, Portuguese, Romanian, Slovak, Slovenian, Ukrainian, Chinese, Arabic, Danish, Estonian, Finnish, Hebrew, Hungarian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Russian, Swedish, Turkish, Serbian [ 6.1 MB ]
Features & Applications
Features
- Ultimate versatility – variable pressing force for use with 600 ml barrels and 310 ml cartridges of Hilti or other brand caulks, adhesives or sealants (including high-viscosity products)
- Minimize waste – variable speed and anti-drip function help you get the most out of every cartridge or foil pack
- Safer jobsites – you can eliminate virtually all related hand and wrist fatigue by switching from manual to battery-powered cordless caulking dispensers
- Improved ergonomics – carefully balanced dispenser with LED light for better comfort and precision when working in tight spaces
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow
Applications
- Dispensing acrylic sealants and adhesives
- Dispensing firestop, smoke and acoustic sealants
- Dispensing expansion joint sealants
- Sealing around pipe penetrations
- Filling expansion joints or repairing cracks in concrete
Related Products
Nuron

Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo