HDE 500-A22 Cordless adhesive dispenser
Cordl. dispenser HDE 500-A22 box product number: 2162794 #2162794





Battery-powered hybrid/epoxy adhesive anchor dispenser
- Battery type: 22 V
- Dispenser type: Battery
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
1,032.32 ILS
1,032.32 ILS
/
1 each
Technical Data
Battery type
22 V
Dispenser type
Battery
Documents
pdf Whitepaper Fire design of PIR applications, English [ 1.4 MB ]
Features & Applications
Features
- Easier hybrid/epoxy adhesive anchor injection – even at low temperatures
- Precise control – dose adjustment knob for accurate, controlled adhesive dispensing
- Minimized wastage – use the Hilti Volume Calculator App to find out the ideal dosage setting based on your specific mortar, anchor, embedment depth and drilling diameter
- Minimized interruptions – you can dispense up to 100x 500 ml foil packs on a single charge
- Minimized downtime – fast, easy foil pack loading
Applications
- Injection of Hilti HIT adhesive mortar for fastening anchor rods and rebar in concrete and masonry
- No need for an external power source
- For use together with a 500 ml black or red cartridge holder
- Serial fastenings and/or injection in deep drilled holes
Related Products
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


