special
DX 351 M&E Powder-actuated tool
אקדח מסמרים DX 351 ME product number: 373109 #373109



Fully automatic, high-productivity, compact powder actuated tool for mechanical and electrical fastenings
- Dimensions (LxWxH): 404 x 56 x 164 mm
- Weight: 2.2 kg
- Fastener Intake: Single nail
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Dimensions (LxWxH)
404 x 56 x 164 mm
Weight
2.2 kg
Fastener Intake
Single nail
Fastener length range
12 - 47 mm
Cartridge type
.27 caliber short, 6.8/11 M10
Automatic piston return
Yes
Bluetooth
No
Hilti Connect
Yes
Power (max.)
245 J
Power regulation
Yes
Piston type
X-P8S-351
Documents
pdf DX 351 - Accessories and consumables compatibility, English [ 344.3 KB ]
Features & Applications
Features
- High productivity – fully automatic piston return and cartridge transport
- Very user-friendly – light, low recoil, low noise
- Pole tool available for overhead applications
- Adjustable power regulation for optimal control of fastener settings
- Quick and easy conversion from fastening single to collated nails
Applications
- Fastening various items such as cable conduits and cable ties to steel and concrete in electrical installation work
- Fastening conduits and electrical junction boxes
- Fastening of data and electrical cable installations
- Overhead suspended installations of EMTs, power and data cabling
- Installing threaded studs to concrete or steel
Related Products
Cable bundle holder with pre-mounted, ultimate-performance nail for fastening cables to tough concrete using powder-actuated tools
Metal conduit strap with pre-mounted concrete nail for use with powder-actuated tools
Ultimate-performance single nail for fastening to concrete and steel using powder-actuated tools
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


