DX 462 CM Metal stamping tool
Powder-actuated tool DX 462 CM product number: 284710 #284710


Fully automatic, high-productivity, powder-actuated tool for marking on cold and hot metal surfaces
- Dimensions (LxWxH): 608 x 72 x 180 mm
- Weight: 4.35 kg
- Fastener Intake: Specialty
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
15,166.68 ILS
15,166.68 ILS
/
1 each
Technical Data
Dimensions (LxWxH)
608 x 72 x 180 mm
Weight
4.35 kg
Fastener Intake
Specialty
Fastener length range
0 - 0 mm
Cartridge type
.27 caliber short, 6.8/11 M10
Automatic piston return
Yes
Bluetooth
No
Hilti Connect
No
Power (max.)
362 J
Power regulation
Yes
Piston type
X-462-PM
Features & Applications
Features
- Total mobility and complete independence from electrical power supplies
- Marking head can accommodate up to 10 characters (depending on character type) in any combination of letters and numbers
- Increased reliability with simple cleaning and servicing
- A simple but secure locking mechanism ensures that the letters or numbers can be changed quickly and easily
Applications
- Marking on hot metal surfaces with a temperature up to 800°C
- Marking on metal components for identification, traceability and quality control in steelworks, manufacturing plants, testing institutes, etc.
- Marking on slabs, blooms, billets and ingots as well as light-, medium- or heavy-duty steel sections
- Marking on metals with sharp, low-stress and mini-stress character types in different sizes
Related Products
Collated Clean-Tec cartridges for use with powder actuated nailers
Marking head for the DX 462 powder-actuated tool used for marking on cold and hot metal surfaces
Sharp-tipped, wide letter and number characters for stamping identification markings onto metal
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


