special
DST 10-CA Wall saw






Electric wall saw for small/medium cutting jobs with cut assistance and on-board control electronics (no e-box)
- Motor power: 9 kW
- Blade diameter - range: 600 - 900 mm
- Min. generator power: 20 kVA
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 341,694.10 ILS
Technical Data
Motor power
9 kW
Blade diameter - range
600 - 900 mm
Min. generator power
20 kVA
Power source
Electric
Max. cutting depth
380 mm
Drive weight
32 kg
A-weighted emission sound pressure level
114.5 dB (A) 1
Drive dimensions (WxLxH)
365 x 400 x 350 mm
Remote control
Wireless
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Hilti Cut Assist – equips tool for fully automated cutting. Starts when surface is detected, then continuously optimizes speed, gear and water flow, even when cutting through rebar. Cut Assist means much higher productivity and more time for other tasks.
- No external e-box necessary – control electronics integrated on-board make the saw more compact, as well as easier to handle, transport and quicker to set up
- Cutting depth is displayed in real time on the remote control
- Wireless remote control
- High reliability thanks to integrated control electronics and fewer electrical interfaces
Applications
- Cutting and extending openings for doors and windows, openings in floors, in reinforced concrete, masonry and natural stone
- Facade and balcony renovation
- Sawing applications in tight spaces or where access is difficult
For approval or certificate information, please see individual items.
Related Products
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
