VP-U vacuum pump
Vacuum pump DD VP-U 230V product number: 408458

Vacuum pumps for fastening diamond drilling systems without need for drilling and anchoring
- For use with: DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 250-CA, DD 30-W, DD 350-CA, DD 500-CA, DD 750-HY
- Rated input power: 450 W
- Hose length: 3000 mm
Choose options
Rated input voltage
- 230 V
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
12,110.51 ILS
12,110.51 ILS
/
1 each



