special
עמוד ל DD-HD 30 DD-200 N/A
#305534

Drill stand for heavy duty Hilti coring machines (see technical data for tool compatibility)
- Fixation mode: Anchor
- Angular coring: Yes
- Column extension: Yes
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
9,190.88 ILS
9,190.88 ILS
/
1 each
Technical Data
Fixation mode
Anchor
Angular coring
Yes
Column extension
Yes
For use with
DD 200, DD 350-CA, DD 500-CA
Weight
17.9 kg
Base plate dimensions (LxW)
410 x 272 mm
Drill Stand Height
1086 mm
Extendable diameter capacity
Yes
Additional Accessory Information
Drill stand for DD 200, DD 350 and DD 500
Product information
Drill stand for DD 200, DD 350 and DD 500
Features & Applications
Features
- Built-in fine feed – making drilling less tiring during sustained operation
- Angular drilling – easy, stepless adjustment up to 45°
- Comprehensive range of accessories available – such as vacuum pads, spacers, cross column, jack screws, fastening kits
- Easy set-up – tool-free quick-connection of drive unit
Applications
- Drilling range up to 300 mm diameter without spacers
- Drilling range up to 600 mm diameter with spacers
- Coring at angles of up to 45°
- Can be fastened by anchor, using the optional vacuum pad or with the jack screw
Related Products
Portable pressure cleaner with 40 bar (580 PSI) of working pressure, for light cleanups around construction sites (Nuron battery platform)
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo