Nuron
TE 1000-22 TE-S Cordless demolition hammer
TE 1000-22 + B 22-290 (2) + C 8-22 product number: 2494382 #2494382





Versatile cordless breaker for demolishing or chiseling floors and occasional wall applications (Nuron battery platform)
- Working direction: Floor, Wall
- Tool chuck type: TE-S
- Tool body weight: 11.3 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
15,000.00 ILS
15,000.00 ILS
/
1 each
Technical Data
Working direction
Floor, Wall
Tool chuck type
TE-S
Tool body weight
11.3 kg
Single impact energy
24.7 J
Full hammering frequency
2040 impacts/minute
Dimensions (LxWxH)
801 x 157 x 289 mm
Triaxial vibration for chiseling into concrete
4.7 m/s² 1
Battery type
Hilti B22 / NURON
Rated voltage
21.6 V
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
Features & Applications
Features
- Matching power-class – delivers the same demolition power as the corded TE 1000 demolition hammer, all without the hassle of cords or additional setup effort
- High versatility – cordless and in-line design for mobile floor breaking, with an ergonomic side handle for occasional wall breaking
- User Force Control – the power output adapts based on how hard you push the tool, allowing you to switch from powerful demolition to more precise chiseling (e.g. when exposing rebar or pipework)
- Upgraded vibration reduction – exceptionally low tool vibration due to Hilti AVR sub-chassis (Active Vibration Reduction) system
- More working time per charge – demolish up to 250 kg of concrete per charge with one Nuron B 22-290 battery, or add an optional large battery kit to take runtime even further
Applications
- Versatile concrete and masonry demolition at floor level or below waist level
- Floor renovations of all kinds that require high mobility
- Tile removal, bushing and compacting
- Corrective chiseling, such as quick adjustments to door and window openings
- Wall openings and floor channels for running pipes and electrical cables
Related Products
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Our fastest charging dual-bay charger optimized for heavy-duty Nuron batteries
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

