Nuron
TE 3000-22 TE-H Heavy-duty cordless jackhammer
Cordless breaker TE 3000-22 product number: 2440807 #2440807




Extra-powerful cordless breaker for heavy-duty concrete demolition, asphalt cutting, earthwork and driving ground rods (Nuron battery platform)
- Working direction: Floor
- Tool chuck type: TE-H (Hilti HEX 28)
- Tool body weight: 29.8 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
24,671.50 ILS
24,671.50 ILS
/
1 each
Technical Data
Working direction
Floor
Tool chuck type
TE-H (Hilti HEX 28)
Tool body weight
29.8 kg
Single impact energy
85 J
Full hammering frequency
840 impacts/minute
Max. chiseling performance
8.5 tons/h
Dimensions (LxWxH)
821 x 666 x 255 mm
Triaxial vibration for chiseling into concrete
6.5 m/s² 1
A-weighted emission sound pressure level
100 dB (A) 2
Battery type
Hilti B22 / NURON
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Matching power-class – delivers the same demolition power as the corded TE 3000 jackhammer and heavier 45 kg (90 lbs) air-powered breakers
- Faster setups – eliminates the hassle of extension cords and often unreliable mains power supply, helping you start the job faster
- More working time per charge – demolish up to 1.8 tons of concrete per charge on one pair of Nuron B 22-290 batteries, or add an optional large battery kit to take runtime even further
- Smoother handling – Active Vibration Reduction (AVR) and two fully decoupled handles help increase comfort, while soft-start reduces jumpiness on tool start-up
- Optimized chisel system – our new Ultimate TE-H(X) chisels and quick-change chuck system help you extract even more performance from your Hilti jackhammers
Applications
- Small area corrections and spot demolition of reinforced concrete slabs and foundations
- Applications with high mobility requirements such as asphalt breaking/cutting in civil road construction (e.g. for sewer lines and road repairs)
- Concrete removal for structural restoration, slab extensions, rebar reinforcement and repair in areas with limited electricity access
- Digging, trenching and tamping in rocky, hard clay and other dense earthwork
- Setting ground rods in hard soils for a safer, ladder-free installation of earthing rods (optional TE-H PD Power Driver required)
Related Products
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Our fastest charging dual-bay charger optimized for heavy-duty Nuron batteries
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

