Nuron
DSH 700-22 ATC Battery-powered cut-off saw (300mm)
Battery cut-off saw DSH 700-22 ATC product number: 2423837
Versatile rear-handle battery cut-off saw, for cutting up to 120 mm with 300 mm blades in concrete, masonry, and metal (Nuron battery platform)
- Base materials: All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Mineral
- Dimensions (LxWxH): 740 x 290 x 350 mm
- Protection class: IEC Battery operated
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
9,431.12 ILS
9,431.12 ILS
/
1 each








