Nuron
DSH 900-22 ATC Battery-powered cut-off saw (360mm)
Battery cut-off saw DSH 900-22 ATC product number: 2423622
Powerful rear-handle battery cut-off saw, for cutting up to 150 mm with 360 mm blades in concrete, masonry, and metal (Nuron battery platform)
- Base materials: All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Mineral
- Dimensions (LxWxH): 690 x 290 x 420 mm
- Protection class: IEC Battery operated
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
10,423.87 ILS
10,423.87 ILS
/
1 each









