DSH 900-X Gas cut-off saw (400 mm)
Hand-held gas saw DSH 900-X 40 product number: 2357946 #2357946





Powerful rear-handle gas saw (87cc) with auto-choke, for cutting up to 150 mm with 400 mm blades in concrete, masonry, and metal
- Rated power: 4.2 kW
- Wet or dry operation: Wet and Dry
- Dimensions (LxWxH): 856 x 261 x 466 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
11,562.56 ILS
11,562.56 ILS
/
1 each
Technical Data
Rated power
4.2 kW
Wet or dry operation
Wet and Dry
Dimensions (LxWxH)
856 x 261 x 466 mm
Fuel mixture
50:1 (2% oil)
A-weighted emission sound pressure level
100 dB (A) 1
Disc diameter
400 mm
Cutting depth
150 mm
Triaxial vibration value for cutting concrete slab (ah)
5.2 m/s² 2
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction DSH 700-X (04); DSH 900-X (04), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 19.5 MB ]
Features & Applications
Features
- Our most powerful gas cut-off saw – now with up to 30% lower emissions and 10% less fuel consumption, engineered to make your most demanding cutting work quicker and easier
- Easy-start gas saw – unique auto-choke helps to make first-pull ignition the norm, and flooded engines virtually impossible
- Durable build - reinforced metal blade guard with integrated water bow and belt cover with integrated wear ribs, for reduced maintenance and longer tool lifespans
- Easier, self-service maintenance – pre-tensioned belt and virtually unbreakable starter rope help to minimize the saw's maintenance downtime
- Compatible accessories – combine with optional DSH-FSC floor cart, and with the DSH-P water pump to feed water to your gas saw from any source, no pressurization needed
Applications
- Road construction: perimeter cutting in asphalt and concrete
- Sewage work: cutting metal, concrete and plastic pipes
- Floor construction: cutting expansion joints in fresh concrete
- Laying paving: cutting curbstones and paving slabs to size
- Construction work: cutting out openings in brick or concrete walls
Related Products
Ultimate diamond blade for superior cutting performance in metal and other base materials
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


