DSH 600-X Gas cut-off saw (300mm)
מסור בנזין DSH 600-X product number: 2275172
Compact top-handle gas saw (63cc) with blade brake, for cutting up to 120 mm with 300 mm blades in concrete, masonry, and metal
- Rated power: 3.2 kW
- Wet or dry operation: Wet and Dry
- Dimensions (LxWxH): 558 x 326 x 370 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
10,166.76 ILS
10,166.76 ILS
/
1 each












