DCH 150-SL Wall chaser
מחרצת יהלום DCH 150-SL 230V product number: 2159161
Slitting machine for wall/floor chasing and cable, conduit or pipe installations in a variety of base materials
- Cutting depth: 50 mm
- Disc diameter: 150 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 7.6 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
12,575.17 ILS
12,575.17 ILS
/
1 each





