B36 3.9 36V Battery

36 V 3.9 Ah Li-ion battery
- Battery capacity: 3.9 Ah
- Weight: 1.72 kg
- Dimensions (LxWxH): 160 x 110 x 92 mm
Choose options
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Battery capacity
3.9 Ah
Weight
1.72 kg
Dimensions (LxWxH)
160 x 110 x 92 mm
Battery energy
140 Wh
Charging time with C4/36-90 Battery charger
96 min
Charging time with RC4/36 Radiocharger
96 min
Charging time with C4/36-350 Battery charger
44 min
Working temperature range
-17 - 60 °C
State of charge display
Yes
Features & Applications
Features
- Robust 36V Li-ion battery with a capacity of 3.9 Ah
- CPC technology featuring cells of outstanding quality with individual electronic charging control for high performance and long life in the toughest environments
- Accurate state-of-charge indication by LED display for higher on-site productivity
- Protected against overheating, overloading and deep discharge
- Reinforced construction and sealed electronics for extended life
Applications
- Compatible with the TE 7-A and SFL 36-A
- Compatible with the TE 7-A, WSC 70-A and SFL 36-A
- Compatible with the TE 7-A, WSC 7.25-A and SFL 36-A
For approval or certificate information, please see individual items.
Related Products
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
