special
B36 3.0 36V Battery
סוללה B 36 3.0 Li-Ion 36V N/A product number: 418009 #418009

36 V 3.0 Ah Li-ion battery
- Battery capacity: 3.0 Ah
- Weight: 1.17 kg
- Dimensions (LxWxH): 155 x 95 x 80 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Battery capacity
3.0 Ah
Weight
1.17 kg
Dimensions (LxWxH)
155 x 95 x 80 mm
Battery energy
108 Wh
Charging time with C4/36-90 Battery charger
82 min
Charging time with RC4/36 Radiocharger
82 min
Charging time with C4/36-350 Battery charger
24 min
State of charge display
Yes
Features & Applications
Features
- Robust 36V Li-ion battery with a capacity of 3.0 Ah
- CPC technology featuring cells of outstanding quality with individual electronic charging control for high performance and long life in the toughest environments
- Accurate state-of-charge indication by LED display for higher on-site productivity
- Protected against overheating, overloading and deep discharge
- Reinforced construction and sealed electronics for extended life
Applications
- Compatible with the TE 6-A36-AVR and TE 6-A Li-ion
- Compatible with WSR 36-A and SFL 36-A
Related Products
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
