Nuron
C 8DC-22 Nuron Dual-bay flash charger



Our fastest charging dual-bay charger optimized for heavy-duty Nuron batteries
- Battery System Compatibility: Nuron
- Output power: 900 W
- Output current: 36 A
Choose options
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Battery System Compatibility
Nuron
Output power
900 W
Output current
36 A
Charging temperature range
-17 - 60 °C
Status display
Yes
Weight
2.4 kg
Dimensions (LxWxH)
313 x 229 x 89 mm
Documents
pdf Battery and Charger Selector W4628 (EN) [ 34 MB ]
Features & Applications
Features
- Our fastest dual-bay charger – charges two Nuron batteries in parallel as fast as the C 8-22 Nuron charger
- Boost Mode – auto-activates to charge one heavy-duty Nuron battery to 80% up to twice as fast
- Convenient mounting and maintenance – includes through-holes for wall mounting and an exchangeable power cord
- Active cooling – 3 built-in fans designed to optimize cooling performance, so batteries return to a chargeable temperature much faster after heavy use
- User-friendly interface – intuitive Human Machine Interface (HMI), makes it easier for users to monitor charging status
Applications
- Optimized for charging heavy-duty Nuron batteries
- Flash charging one single B 22-260 Nuron battery (Boost Mode) to 80% in as little as 20 minutes
- Parallel charging two B 22-260 Nuron batteries in as little as 40 minutes
- Compatible with all Nuron batteries
- Convenient storage and transport with the B22/C (XL) tool case #2461851, for carrying the dual-bay charger and multiple batteries on the go
For approval or certificate information, please see individual items.
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
Powerful cordless heat gun with fast heating and high airflow for cable terminations, pipe bending, and heat shrinking (Nuron battery platform)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
