Nuron
C 8D/DC-22 Nuron Dual-bay flash charger
Dual bay flash charger C 8D-22 230V product number: 2448704
Our fastest charging dual-bay charger optimized for heavy-duty Nuron batteries
- Battery System Compatibility: Nuron
- Output power: 900 W
- Output current: 36 A
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,500.00 ILS
2,500.00 ILS
/
1 each







