B 3600 Mobile power station
Battery pack B 3600 230V product number: 2420849
Portable, temporary electric power supply with high output and capacity for use with heavy-duty power tools
- Weight: 20 kg
- Dimensions (LxWxH): 420 x 210 x 420 mm
- Battery energy: 2100 Wh
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
32,891.80 ILS
32,891.80 ILS
/
1 each





