C4/12-50 Compact charger
Battery charger C 4/12-50 230V box product number: 2372878 #2372878


Compact charger for Hilti 12V Li-ion batteries
- Battery System Compatibility: 12 V
- Output power: 50 W
- Output current: 4 A
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
367.82 ILS
367.82 ILS
/
1 each
Technical Data
Battery System Compatibility
12 V
Output power
50 W
Output current
4 A
Status display
Yes
Weight
0.35 kg
Dimensions (LxWxH)
137 x 90 x 60 mm
Features & Applications
Features
- Compact charger for all 12V Hilti Li-ion batteries
- The casing is designed to prevent flexing damage to the supply cord
- 12V system optimised for fast charging and extra-long cell lifetime
- Charging time of only 35 minutes for maximum productivity
- Two LEDs indicate charger status, charging progress and battery health
Applications
- Charging B12 2.6Ah Li-ion batteries
- Compatible with all 12V Hilti Li-ion batteries
Related Products
Portable, temporary electric power supply with high output and capacity for use with heavy-duty power tools
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

