B 12-55 12V Battery
סוללה B 12-55 product number: 2330509
Compact, high-capacity 12V 5.0 Ah Li-ion battery with upgraded 21700 cells to deliver more work-per-charge
- Battery capacity: 5.0 Ah
- Charging time with C4/12-50 Battery charger: 50 min
- Weight: 0.34 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
639.18 ILS
639.18 ILS
/
1 each






