Nuron
C 8-22 Nuron ultimate charger
Battery charger C 8-22 230V box product number: 2260060
Top-speed charger optimized for high-capacity Nuron batteries
- Battery System Compatibility: Nuron
- Output power: 450 W
- Output current: 18 A
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,150.00 ILS
1,150.00 ILS
/
1 each





