Nuron
C 6-22 Nuron fast charger
Battery charger C6-22 230V box product number: 2254427
High-speed charger for all Hilti Nuron batteries
- Battery System Compatibility: Nuron
- Output power: 240 W
- Output current: 9.6 A
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
620.00 ILS
620.00 ILS
/
1 each






