B14 5.2 14V Battery
Battery pack B 14/5.2 product number: 2193380

14V 5.2 Ah Li-ion battery for extended running time
- Battery capacity: 5.2 Ah
- Weight: 0.59 kg
- Dimensions (LxWxH): 103 x 81 x 69 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
935.98 ILS
935.98 ILS
/
1 each

