B22 8.0 22V Battery
Battery pack B 22/8.0 Li-ion product number: 2183183

Ultimate-power 22V 8.0 Ah Li-ion battery for extreme run time
- Battery capacity: 8.0 Ah
- Weight: 1.15 kg
- Dimensions (LxWxH): 160 x 104 x 85 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,180.42 ILS
2,180.42 ILS
/
1 each

