B22 4.0 22V Battery
Battery pack B 22/4.0 Li-ion product number: 2183180

High-power, compact 22V 4.0 Ah Li-ion battery
- Battery capacity: 4.0 Ah
- Weight: 0.69 kg
- Dimensions (LxWxH): 136 x 97 x 60 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,446.90 ILS
1,446.90 ILS
/
1 each

