B36 9.0 36V Battery
Battery pack B 36/9.0 Li-ion product number: 2183172

Ultimate-power 36V 9.0 Ah Li-ion battery for extreme run time
- Battery capacity: 9.0 Ah
- Weight: 2.03 kg
- Dimensions (LxWxH): 181 x 99 x 103 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
4,091.60 ILS
4,091.60 ILS
/
1 each

