B22 5.2 22V Battery
Battery pack B 22/5.2 Li-ion product number: 2136396 #2136396

High-power 22V 5.2 Ah Li-ion battery for extended run time
- Battery capacity: 5.2 Ah
- Weight: 0.8 kg
- Dimensions (LxWxH): 140 x 100 x 78 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
1,577.28 ILS
1,577.28 ILS
/
1 each
Technical Data
Battery capacity
5.2 Ah
Weight
0.8 kg
Dimensions (LxWxH)
140 x 100 x 78 mm
Battery energy
112 Wh
Charging time with C4/36-90 Battery charger
80 min
Charging time with RC4/36 Radiocharger
80 min
Charging time with C4/36-350 Battery charger
35 min
State of charge display
Yes
Features & Applications
Features
- High-capacity battery providing longer run time for all Hilti 22V tools
- Cordless Power Care (CPC) technology intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberized, glass-fiber reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Casing designed to cool the battery to the ideal temperature for faster charging and reduce overload during application
Applications
- Compatible with the entire Hilti 22V cordless tool range
- Compatible with the entire Hilti 18V and 22V cordless tool range
- Compatible with all Hilti C4/36 Li-ion chargers
- Applications in extreme temperature conditions – from 60° C down to -17° C
- Applications in extreme temperature conditions – from 140° F down to 1.4° F
Related Products
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
